ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Product Line Updates
Product Line |
- VEXTA® |
Motor Type |
- 5-Phase |
Motor Frame Size |
- 2.36 in. sq. |
Power Supply |
- Single-Phase 100-115 VAC |
Type |
- Geared |
Gear Ratio (X:1) |
- 50 :1 |
Shaft/Gear Type |
- HG Geared |
Shaft |
- Single |
Basic Step Angle |
- Microstep- 0.0000576º ~ 0.0144º |
Maximum Holding Torque (lb-in) |
- 48 |
Permissible Speed Range (r/min) |
- 0 ~ 70 |
Rotor Inertia (oz-in2) |
- 1.15 oz-in2 |
Components |
- RKD514L-A (Driver) PK564AW-H50S (Motor) |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Resistance (Motor) |
- 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the motor casing. |
Insulation Resistance (Driver) |
- 100 M Ω under normal temp and humidity, when measured by a 500VDC megger between the Power input terminal-PE terminal, Motor output terminal-PE terminal, Signal I/O terminals-Power input terminal, Signal I/O terminals-Motor output terminal |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kV, 50 Hz or 60 Hz applied for 1 minute between the windings and casing under normal temperature and humidity. |
Dielectric Strength (Driver) |
- Sufficient to withstand 1 min. at normal temp and humidity: Power-PE terminals 1.5k VAC 50 or 60Hz, Motor output-PE terminals 1.5k VAC 50 or 60Hz, Signal I/O-Power terminals 1.8k VAC 50 or 60Hz, Signal I/O-Motor output terminals 1.8k VAC 50 or 60Hz |
Insulation Class |
- [Motor] Class B [266ºF (130ºC)] [Recognized as Class A 221ºF (105ºC) by UL standard] |
Ambient Temperature Range |
- [Motor] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Driver] 32°F ~ 122ºF (0ºC ~ 50ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Operating Atmosphere |
- No corrosive gases, dust, water or oil. |
Temperature Rise |
- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized). |