Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Centrifugal fans / blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling and airflow through ducts.

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Centrifugal Fan / Blower

Impeller Diameter

- 4.72 in.

Power Supply

- 24 VDC

Current (A)

- 1.50

Function

- Standard type

Speed (r/min)

- 1900

Max. Air Flow

- 106 CFM  

Max. Static Pressure

- 1.49 inH2O  

Noise Level

- 58 dB (A)

Fan Kit

- Fan Only

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC])

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Dimensions


 

Airflow


 

Connection


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.