Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
- Impeller Diameter 4.72 in. (120 mm)
- Max. Air Flow 106 CFM (3.0 m3/min)
Item # |
Impeller Diameter |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
CAD |
Output Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| MBD12-24 | - 4.72 in.120 mm | - 24 VDC | - Standard type | - 106 CFM3 m³/min | - 1.49 inH2O372 Pa | - Fan Only | $169.00 |
-
|
- |
Add To Cart
Request Quote |
| MBD12-24A | - 4.72 in.120 mm | - 24 VDC | - Low Speed Alarm | - 106 CFM3 m³/min | - 1.49 inH2O372 Pa | - Fan Only | $233.00 |
-
|
- PhotoMOS relay output |
Add To Cart
Request Quote |