ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Lead Time1 | - Contact you local saless office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 4.33 in. |
Output Power |
- 400 W (1/2 HP) |
Power Supply |
- 48 VDC |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 100 :1 |
Output Shaft Diameter |
- 22 mm |
Rated Torque |
- 610 lb-in |
Electromagnetic Brake |
- Equipped |
Brake Type |
- Power off activated type, automatically controlled by the driver. |
Static Friction Torque |
- 184 oz-in |
Cable Length (Included) |
- 3 m (9.8 ft) |
Control Module Included |
- Yes |
Variable Speed Range (r/min) |
- 0.8 ~ 40 |
Permissible Load Inertia |
- 98000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 27000 oz-in² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 310 lb0.79 in. from Shaft End = 380 lb |
Permissible Thrust Load |
- 90 lb |
Type |
- Cable |
Speed Control Method (Select one of the following) |
- Internal potentiometer Panel mounted potentiometer Digital speed setting External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 2 |
Multi-Speed Setting Method |
-
Select one of the following methods: 8 Speeds: Control module (with OPX-2A) or communication setting 8 Speeds: 6 speeds set by control module (with OPX-2A) and 2 speeds set by analog setting 1 speed set by the internal speed potentiometer (VR1), and 1 speed set by the external analog setting |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- Yes |
Alarm Output |
- Yes |
Power Input |
- DC |
Max. Extension Length (m) |
- 3.5 |
Components |
- BLVD40NM (Driver) BLVM640NM-GFS (Motor) OPX-2A (Control Module) GFS6G30 (Gearhead) |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
CE Marking |
- EMC Directives |
Insulation Class |
- [Motor] EN: Class E [120ºC (248ºF)] |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Insulation Resistance (Driver) |
- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
- [Motor] IP40 [Driver] IP20 |