Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Basic Step Angle
|
-
0.72º
|
Frame Size
|
-
2.36 in
|
Motor Length
|
-
1.91 in.
|
Speed-Torque Characteristics
|
-

|
Holding Torque
|
-
73 oz-in
|
Type
|
-
Standard
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Power Supply
|
-
Single-Phase 100-120 VAC
|
Current
|
-
4.0 A
|
Rotor Inertia
|
-
0.88 oz-in²
|
Radial Load
|
-
0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 66 lb
|
Axial Load
|
-
6.7 lb
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Components
|
-
PKE564AC [Motor] RKSD507-A [Driver]
|
Degree of Protection
|
-
IP20
|