Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
1.1 in
|
Motor Length
|
-
1.26 in.
|
Speed-Torque Characteristics
|
-
 Graph
|
Holding Torque
|
-
13.40 oz-in
|
Type
|
-
High-Torque
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Output Shaft Diameter
|
-
5 mm
|
Power Supply
|
-
24 VDC
|
Current
|
-
1.3 A
|
Shaft
|
-
Double
|
Basic Step Angle
|
-
1.8º
|
Rotor Inertia
|
-
0.05 oz-in²
|
RoHS Compliant
|
-
Conforms to RoHS Directive (2011/65 / EU)
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Components
|
-
PKP223D15B2 [Motor] CVD215-K [Driver]
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Radial Play
|
-
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)
|
Axial Play
|
-
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)
|
Radial Load
|
-
0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb
|
Axial Load
|
-
1.1 lb
|