Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 1.65 in

Motor Length

- 3.98 in.

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 42 oz-in

Type

- Absolute Sensor Type

Shaft/Gear Type

- Round Shaft (No Gearhead)

Feedback Device (Motor)

- Mechanical Absolute Encoder

Shaft

- Single

Electromagnetic Brake

- Equipped

Power Supply

- Single-Phase 100-120 VAC

Current

- 2.7 A

Control Power Supply

- 24 VDC ± 5%, 0.33 A
24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia

- 0.39 oz-in²

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb

Axial Load

- 3.3 lb

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Power Removal Function

- Emergency Torque Off (ETO) Function

Components

- AZM46MC [Motor] AZD-AD [Driver]

Degree of Protection

- [Motor] IP66 (excluding the mounting surface and connector)
[Driver] IP10

Driver Specifications

Direct Input

- Input Points: 6 Points

Direct Output

- Output Points: 6 Points

RS-485 Communication

Network Input

- 16 Points

Network Output

- 16 Points

Protocol

- Modbus RTU mode

Electrical Characteristics

- EIA-485 Baed, Straight Cable
Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended) the maximum total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex communication and Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Baud Rate

- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).

Speed-Torque


 

Dimensions


 

 

 

System