ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Electromagnetic Brake |
Motor Location |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Stroke |
Web Price |
---|---|---|---|---|---|---|---|---|
EZS3L-D030-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 300 mm | Request Quote |
EZS3L-D035-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 350 mm | Request Quote |
EZS3L-D040-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 400 mm | Request Quote |
EZS3L-D045-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 450 mm | Request Quote |
EZS3L-D050-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 500 mm | Request Quote |
EZS3L-D055-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 550 mm | Request Quote |
EZS3L-D060-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 600 mm | Request Quote |
EZS3L-D065-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 650 mm | Request Quote |
EZS3L-D070-AZMKD | - 24/48 VDC | - Equipped | - Reversed Motor (Left Side) | - 12 mm | - 7.5 kg | - 3.5 kg | - 700 mm | Request Quote |
EZS3L-E005-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 50 mm | Request Quote |
EZS3L-E010-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 100 mm | Request Quote |
EZS3L-E015-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 150 mm | Request Quote |
EZS3L-E020-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 200 mm | Request Quote |
EZS3L-E025-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 250 mm | Request Quote |
EZS3L-E030-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 300 mm | Request Quote |
EZS3L-E035-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 350 mm | Request Quote |
EZS3L-E040-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 400 mm | Request Quote |
EZS3L-E045-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 450 mm | Request Quote |
EZS3L-E050-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 500 mm | Request Quote |
EZS3L-E055-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 550 mm | Request Quote |
EZS3L-E060-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 600 mm | Request Quote |
EZS3L-E065-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 650 mm | Request Quote |
EZS3L-E070-AZAAD | - Single-Phase 100-120 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 700 mm | Request Quote |
EZS3L-E005-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 50 mm | Request Quote |
EZS3L-E010-AZACD | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Reversed Motor (Left Side) | - 6 mm | - 15 kg | - | - 100 mm | Request Quote |