ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Max. Speed |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
|---|---|---|---|---|---|---|---|---|---|
| PWA6H010R-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - |
| PWA6H010R-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - |
| PWA8J010R-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - |
| PWA8J010R-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - |
| PWA6H010MR-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - 220 lb |
| PWA6H010MR-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - 220 lb |
| PWA8J010MR-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - 1102 lb |
| PWA8J010MR-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - 1102 lb |
| PWAM6H010RA | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - |
| PWAM6H010RC | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - |
| PWAM8J010RA | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - |
| PWAM8J010RC | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - |
| PWAM6H010MRA | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - 220 lb |
| PWAM6H010MRC | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 3.94 in. | - 7.87 in/s |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
- ~135 (up to 0.24 in/s) | - 220 lb | - 220 lb |
| PWAM8J010MRA | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - 1102 lb |
| PWAM8J010MRC | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 3.94 in. | - 2.76 in/s |
-
1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) |
- ~787 (up to 0.24 in/s) | - 1102 lb | - 1102 lb |