ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
---|---|---|---|---|---|---|---|---|
US425-402E / 4GN60KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 45 [60 Hz] 66 [50 Hz] | - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
US425-402E / 4GN75KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 56 [60 Hz] 70 [50 Hz] | - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] |
US425-402E / 4GN90KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 68 [60 Hz] 70 [50 Hz] | - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
US425-402E / 4GN100KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 70 | - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
US425-402E / 4GN120KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 70 | - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
US425-402E / 4GN150KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - 70 | - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] |
US425-402E / 4GN180KA | - AC Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - 70 | - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
US540-401U / 5GN3KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - 5.5 | - 30 ~ 533 |
US540-401U / 5GN3.6KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - 6.7 | - 25 ~ 444 |
US540-401U / 5GN5KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - 9.7 | - 18 ~ 320 |
US540-401U / 5GN6KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - 11.5 | - 15 ~ 266 |
US540-401U / 5GN7.5KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - 14.1 | - 12 ~ 213 |
US540-401U / 5GN9KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Parallel Shaft Gearhead | - 16.8 | - 10 ~ 177 |
US540-401U / 5GN12.5KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - 23 | - 7.2 ~ 128 |
US540-401U / 5GN15KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Parallel Shaft Gearhead | - 28 | - 6 ~ 106 |
US540-401U / 5GN18KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Parallel Shaft Gearhead | - 33 | - 5 ~ 88 |
US540-401U / 5GN25KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - Parallel Shaft Gearhead | - 41 | - 3.6 ~ 64 |
US540-401U / 5GN30KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Parallel Shaft Gearhead | - 50 | - 3 ~ 53 |
US540-401U / 5GN36KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Parallel Shaft Gearhead | - 60 | - 2.5 ~ 44 |
US540-401U / 5GN50KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - Parallel Shaft Gearhead | - 76 | - 1.8 ~ 32 |
US540-401U / 5GN60KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Parallel Shaft Gearhead | - 88 | - 1.5 ~ 26 |
US540-401U / 5GN75KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - Parallel Shaft Gearhead | - 88 | - 1.2 ~ 21 |
US540-401U / 5GN90KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Parallel Shaft Gearhead | - 88 | - 1 ~ 17 |
US540-401U / 5GN100KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - Parallel Shaft Gearhead | - 88 | - 0.9 ~ 16 |
US540-401U / 5GN120KA | - AC Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Parallel Shaft Gearhead | - 88 | - 0.75 ~ 13 |