Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AS_top

The AlphaStep is a revolutionary stepper motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.

  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS compliant
Unit of Measure
1 2 3 4 5 »  

Item #

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

List Price

AS46MA
Speed - Torque Characteristics
- 42 oz-in - 1.65 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Equipped Request Quote -
AS46AA
Speed - Torque Characteristics
- 42 oz-in - 1.65 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote -
AS46MA-T3.6
Speed - Torque Characteristics
- 48 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Equipped Request Quote -
AS46MA-T7.2
Speed - Torque Characteristics
- 97.6 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Equipped Request Quote -
AS46MA-T10
Speed - Torque Characteristics
- 140.8 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Equipped Request Quote -
AS46MA-T20
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Equipped Request Quote -
AS46MA-T30
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 30 :1 - Equipped Request Quote -
AS46MA-N7.2
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Planetary Gear - 7.2 :1 - Equipped Request Quote -
AS46MA-N10
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Planetary Gear - 10 :1 - Equipped Request Quote -
AS46MA2-H50
Speed - Torque Characteristics
- 480 oz-in - 1.65 in - Single-Phase 100-115 VAC - Harmonic Gear - 50 :1 - Equipped Request Quote -
AS46MA2-H100
Speed - Torque Characteristics
- 704 oz-in - 1.65 in - Single-Phase 100-115 VAC - Harmonic Gear - 100 :1 - Equipped Request Quote -
AS46AA-T3.6
Speed - Torque Characteristics
- 48 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote -
AS46AA-T7.2
Speed - Torque Characteristics
- 97.6 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote -
AS46AA-T10
Speed - Torque Characteristics
- 140.8 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote -
AS46AA-T20
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote -
AS46AA-T30
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 30 :1 - Not Equipped Request Quote -
AS46AA-N7.2
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Planetary Gear - 7.2 :1 - Not Equipped Request Quote -
AS46AA-N10
Speed - Torque Characteristics
- 211.2 oz-in - 1.65 in - Single-Phase 100-115 VAC - Planetary Gear - 10 :1 - Not Equipped Request Quote -
AS46AA2-H50
Speed - Torque Characteristics
- 480 oz-in - 1.65 in - Single-Phase 100-115 VAC - Harmonic Gear - 50 :1 - Not Equipped Request Quote -
AS46AA2-H100
Speed - Torque Characteristics
- 704 oz-in - 1.65 in - Single-Phase 100-115 VAC - Harmonic Gear - 100 :1 - Not Equipped Request Quote -
AS66AAE
Speed - Torque Characteristics
- 170 oz-in - 2.36 in - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - Not Equipped Request Quote -
AS66AAE-T3.6
Speed - Torque Characteristics
- 176 oz-in - 2.36 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 3.6 :1 - Not Equipped Request Quote -
AS66AAE-T7.2
Speed - Torque Characteristics
- 352 oz-in - 2.36 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 7.2 :1 - Not Equipped Request Quote -
AS66AAE-T10
Speed - Torque Characteristics
- 416 oz-in - 2.36 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 10 :1 - Not Equipped Request Quote -
AS66AAE-T20
Speed - Torque Characteristics
- 480 oz-in - 2.36 in - Single-Phase 100-115 VAC - Taper Hobbed Gear - 20 :1 - Not Equipped Request Quote -
Unit of Measure
1 2 3 4 5 »