ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
CAD |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
CSK564BA-TG20 | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - 20 :1 | - TH Geared | - Double | - 0.036 ° | - 30 | - | - |
CSK564AA-TG30 | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - 30 :1 | - TH Geared | - Single | - 0.024 ° | - 35 | - | - |
CSK564BA-TG30 | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - 30 :1 | - TH Geared | - Double | - 0.024 ° | - 35 | - | - |
CSK566-NATA | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - | - Round Shaft (No Gearhead) | - Single | - 0.72 ° | - 7.3 | - | - |
CSK566-NBTA | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - | - Round Shaft (No Gearhead) | - Double | - 0.72 ° | - 7.3 | - | - |
CSK569-NATA | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - | - Round Shaft (No Gearhead) | - Single | - 0.72 ° | - 14.4 | - | - |
CSK569-NBTA | - 5-Phase Stepping System | - 2.36 in. sq. | - 24 VDC | - | - Round Shaft (No Gearhead) | - Double | - 0.72 ° | - 14.4 | - | - |