Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.

  • Pulse Input type driver with RS-485 Communication
  • Easy Home Setting and Return-to-Home is possible without need for external sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Electromagnetic Brake

Web Price

DGM200R-AZAC / AZD-AX - 7.87 in - 442.54 lb-in - 660º/second (110 r/min) - Single-Phase 100-120 VAC - Not Equipped $3,569.00
DGM200R-AZAC / AZD-CX - 7.87 in - 442.54 lb-in - 660º/second (110 r/min) - Single-Phase / Three-Phase 200-240 VAC - Not Equipped $3,569.00
DGM200R-AZMC / AZD-AX - 7.87 in - 442.54 lb-in - 660º/second (110 r/min) - Single-Phase 100-120 VAC - Equipped $3,842.00
DGM200R-AZMC / AZD-CX - 7.87 in - 442.54 lb-in - 660º/second (110 r/min) - Single-Phase / Three-Phase 200-240 VAC - Equipped $3,842.00
Unit of Measure
1