Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

  • AC or DC Input
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Easy Home Setting and Return-to-Home is possible without need for external sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Electromagnetic Brake

Web Price

DGM85R-AZAC / AZD-AD - 3.35 in - 39.80 lb-in - 1200º/second (200 r/min) - Single-Phase 100-120 VAC - Not Equipped $2,831.00
DGM85R-AZAC / AZD-CD - 3.35 in - 39.80 lb-in - 1200º/second (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Not Equipped $2,831.00
DGM85R-AZMC / AZD-AD - 3.35 in - 39.80 lb-in - 1200º/second (200 r/min) - Single-Phase 100-120 VAC - Equipped $3,022.00
DGM85R-AZMC / AZD-CD - 3.35 in - 39.80 lb-in - 1200º/second (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Equipped $3,022.00
DGM85R-AZAK / AZD-KD - 3.35 in - 39.80 lb-in - 1200º/second (200 r/min) - 24/48 VDC - Not Equipped $2,654.00
DGM85R-AZMK / AZD-KD - 3.35 in - 39.80 lb-in - 1200º/second (200 r/min) - 24/48 VDC - Equipped $2,845.00
Unit of Measure
1