ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-CW2E / 4GN9SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 10.6 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | $212.00 |
4IK25GN-CW2E / 4GN12.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 15 lb-in [60 Hz] 18.5 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | $212.00 |
4IK25GN-CW2E / 4GN15SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $212.00 |
4IK25GN-CW2E / 4GN18SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 22 lb-in [60 Hz] 26 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $212.00 |
4IK25GN-CW2E / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $221.00 |
4IK25GN-CW2E / 4GN30SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 32 lb-in [60 Hz] 39 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $221.00 |
4IK25GN-CW2E / 4GN36SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 39 lb-in [60 Hz] 47 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | $221.00 |
4IK25GN-CW2E / 4GN50SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 49 lb-in [60 Hz] 60 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN60SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 59 lb-in [60 Hz] 70 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN75SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 70 lb-in | - 20 [50 Hz] 24 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN90SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 70 lb-in | - 16 [50 Hz] 20 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 70 lb-in | - 15 [50 Hz] 18 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 70 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 70 lb-in | - 10 [50 Hz] 12 [60 Hz] | $231.00 |
4IK25GN-CW2E / 4GN180SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Lead Wire | - 70 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $231.00 |
4IK25GN-CW2TE / 4GN3SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 3.6 lb-in [60 Hz] 4.4 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN3.6SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] | - 500 [60 Hz] 416 [50 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 6.1 lb-in [60 Hz] 7.3 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN6SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 7.3 lb-in [60 Hz] 8.8 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN7.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 10.6 lb-in [50 Hz] 8.8 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN9SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 10.6 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN12.5SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 15 lb-in [60 Hz] 18.5 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN15SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN18SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 22 lb-in [60 Hz] 26 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $252.00 |
4IK25GN-CW2TE / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Terminal Box | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $261.00 |