Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Gear_top.jpg
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Frame Size

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Web Price

Ambient Temperature Range

5GU50KHA - GU Gearhead Parallel Shaft (50:1) - 3.54 in - Parallel Shaft Gearhead - 50 :1 - 3/4 in. Request Quote -
5GU60KHA - GU Gearhead Parallel Shaft (60:1) - 3.54 in - Parallel Shaft Gearhead - 60 :1 - 3/4 in. Request Quote -
5GU75KHA - GU Gearhead Parallel Shaft (75:1) - 3.54 in - Parallel Shaft Gearhead - 75 :1 - 3/4 in. Request Quote -
5GU90KHA - GU Gearhead Parallel Shaft (90:1) - 3.54 in - Parallel Shaft Gearhead - 90 :1 - 3/4 in. Request Quote -
5GU100KHA - GU Gearhead Parallel Shaft (100:1) - 3.54 in - Parallel Shaft Gearhead - 100 :1 - 3/4 in. Request Quote -
5GU120KHA - GU Gearhead Parallel Shaft (120:1) - 3.54 in - Parallel Shaft Gearhead - 120 :1 - 3/4 in. Request Quote -
5GU150KHA - GU Gearhead Parallel Shaft (150:1) - 3.54 in - Parallel Shaft Gearhead - 150 :1 - 3/4 in. Request Quote -
5GU180KHA - GU Gearhead Parallel Shaft (180:1) - 3.54 in - Parallel Shaft Gearhead - 180 :1 - 3/4 in. Request Quote -
5GC120KA - GC Gearhead Parallel Shaft (120:1) - 3.54 in - Parallel Shaft Gearhead - 120 :1 - 1/2 in. Request Quote -
5GC15KA - GC Gearhead Parallel Shaft (15:1) - 3.54 in - Parallel Shaft Gearhead - 15 :1 - 1/2 in. Request Quote -
5GC180KA - GC Gearhead Parallel Shaft (180:1) - 3.54 in - Parallel Shaft Gearhead - 180 :1 - 1/2 in. Request Quote -
5GC18KA - GC Gearhead Parallel Shaft (18:1) - 3.54 in - Parallel Shaft Gearhead - 18 :1 - 1/2 in. Request Quote -
5GC3.6KA - GC Gearhead Parallel Shaft (3.6:1) - 3.54 in - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. Request Quote -
5GC30KA - GC Gearhead Parallel Shaft (30:1) - 3.54 in - Parallel Shaft Gearhead - 30 :1 - 1/2 in. Request Quote -
5GC36KA - GC Gearhead Parallel Shaft (36:1) - 3.54 in - Parallel Shaft Gearhead - 36 :1 - 1/2 in. Request Quote -
5GC60KA - GC Gearhead Parallel Shaft (60:1) - 3.54 in - Parallel Shaft Gearhead - 60 :1 - 1/2 in. Request Quote -
5GC6KA - GC Gearhead Parallel Shaft (6:1) - 3.54 in - Parallel Shaft Gearhead - 6 :1 - 1/2 in. Request Quote -
5GC90KA - GC Gearhead Parallel Shaft (90:1) - 3.54 in - Parallel Shaft Gearhead - 90 :1 - 1/2 in. Request Quote -
5GC9KA - GC Gearhead Parallel Shaft (9:1) - 3.54 in - Parallel Shaft Gearhead - 9 :1 - 1/2 in. Request Quote -
5GCH120KA - GCH Gearhead Parallel Shaft (120:1) - 3.54 in - Parallel Shaft Gearhead - 120 :1 - 5/8 in. Request Quote -
5GCH15KA - GCH Gearhead Parallel Shaft (15:1) - 3.54 in - Parallel Shaft Gearhead - 15 :1 - 5/8 in. Request Quote -
5GCH180KA - GCH Gearhead Parallel Shaft (180:1) - 3.54 in - Parallel Shaft Gearhead - 180 :1 - 5/8 in. Request Quote -
5GCH18KA - GCH Gearhead Parallel Shaft (18:1) - 3.54 in - Parallel Shaft Gearhead - 18 :1 - 5/8 in. Request Quote -
5GCH3.6KA - GCH Gearhead Parallel Shaft (3.6:1) - 3.54 in - Parallel Shaft Gearhead - 3.6 :1 - 5/8 in. Request Quote -
5GCH30KA - GCH Gearhead Parallel Shaft (30:1) - 3.54 in - Parallel Shaft Gearhead - 30 :1 - 5/8 in. Request Quote -
Unit of Measure
1 2 3 4 5 »