
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SCM590UA-5 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 29 lb-in | - 18 ~ 320 | Request Quote |
-
|
| SCM590UA-6 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 34 lb-in | - 15 ~ 266 | Request Quote |
-
|
| SCM590UA-7.5 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 43 lb-in | - 12 ~ 213 | Request Quote |
-
|
| SCM590UA-9 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 52 lb-in | - 10 ~ 177 | Request Quote |
-
|
| SCM590UA-12.5 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 72 lb-in | - 7.2 ~ 128 | Request Quote |
-
|
| SCM590UA-15 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 87 lb-in | - 6 ~ 106 | Request Quote |
-
|
| SCM590UA-18 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 100 lb-in | - 5 ~ 88 | Request Quote |
-
|
| SCM590UA-25 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - 138 lb-in | - 3.6 ~ 64 | Request Quote |
-
|
| SCM590UA-30 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 166 lb-in | - 3 ~ 53 | Request Quote |
-
|
| SCM590UA-36 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - 200 lb-in | - 2.5 ~ 44 | Request Quote |
-
|
| SCM590UA-50 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 270 lb-in | - 1.8 ~ 32 | Request Quote |
-
|
| SCM590UA-60 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - 330 lb-in | - 1.5 ~ 26 | Request Quote |
-
|
| SCM590UA-75 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - 350 lb-in | - 1.2 ~ 21 | Request Quote |
-
|
| SCM590UA-90 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - 350 lb-in | - 1 ~ 17.7 | Request Quote |
-
|
| SCM590UA-100 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 350 lb-in | - 0.9 ~ 16 | Request Quote |
-
|
| SCM590UA-120 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - 350 lb-in | - 0.75 ~ 13.3 | Request Quote |
-
|
| SCM590UA-150 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - 350 lb-in | - 0.6 ~ 10.6 | Request Quote |
-
|
| SCM590UA-180 / US2D90-UA-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - 350 lb-in | - 0.5 ~ 8.8 | Request Quote |
-
|
| SCM590EC-5 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 29 lb-in |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
-
|
| SCM590EC-6 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - 34 lb-in |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
-
|
| SCM590EC-7.5 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - 43 lb-in |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
-
|
| SCM590EC-9 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - 52 lb-in |
-
10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
-
|
| SCM590EC-12.5 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - 72 lb-in |
-
7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
-
|
| SCM590EC-15 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 87 lb-in |
-
6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
-
|
| SCM590EC-18 / US2D90-EC-CC | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - 100 lb-in |
-
5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
-
|