ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Electromagnetic Brake |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6UA-5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.59 lb-in | - 360 | - 8.50 oz-in² | Request Quote |
| 2IK6UA-6A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 1.94 lb-in | - 300 | - 12.24 oz-in² | Request Quote |
| 2IK6UA-7.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.4 lb-in | - 240 | - 19.13 oz-in² | Request Quote |
| 2IK6UA-9A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 2.9 lb-in | - 200 | - 27.54 oz-in² | Request Quote |
| 2IK6UA-12.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 4 lb-in | - 144 | - 53.13 oz-in² | Request Quote |
| 2IK6UA-15A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - 4.8 lb-in | - 120 | - 76.50 oz-in² | Request Quote |
| 2IK6UA-18A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 3/8 in. | - 5.8 lb-in | - 100 | - 110.16 oz-in² | Request Quote |
| 2IK6UA-25A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 8.1 lb-in | - 72 | - 212.50 oz-in² | Request Quote |
| 2IK6UA-30A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 9.7 lb-in | - 60 | - 306 oz-in² | Request Quote |
| 2IK6UA-36A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 11.5 lb-in | - 50 | - 440.64 oz-in² | Request Quote |
| 2IK6UA-50A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 15.9 lb-in | - 36 | - 850 oz-in² | Request Quote |
| 2IK6UA-60A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 18.5 lb-in | - 30 | - 850 oz-in² | Request Quote |
| 2IK6UA-75A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 23 lb-in | - 24 | - 850 oz-in² | Request Quote |
| 2IK6UA-90A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 28 lb-in | - 20 | - 850 oz-in² | Request Quote |
| 2IK6UA-100A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 30 lb-in | - 18 | - 850 oz-in² | Request Quote |
| 2IK6UA-120A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 37 lb-in | - 15 | - 850 oz-in² | Request Quote |
| 2IK6UA-150A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 44 lb-in | - 12 | - 850 oz-in² | Request Quote |
| 2IK6UA-180A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 53 lb-in | - 10 | - 850 oz-in² | Request Quote |
| 2IK6UA-250A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 3/8 in. | - 53 lb-in | - 7.20 | - 850 oz-in² | Request Quote |
| 2IK6UA-300A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 3/8 in. | - 53 lb-in | - 6 | - 850 oz-in² | Request Quote |
| 2IK6UA-360A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 360 :1 | - 3/8 in. | - 53 lb-in | - 5 | - 850 oz-in² | Request Quote |
| 2IK6UC-5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.59 lb-in | - 360 | - 8.50 oz-in² | Request Quote |
| 2IK6UC-6A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 1.94 lb-in | - 300 | - 12.24 oz-in² | Request Quote |
| 2IK6UC-7.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.4 lb-in | - 240 | - 19.13 oz-in² | Request Quote |
| 2IK6UC-9A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - 2.9 lb-in | - 200 | - 27.54 oz-in² | Request Quote |