
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| BXM460-5 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - IP54 | - 7.9 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-10 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - IP54 | - 15.9 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-15 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - IP54 | - 23 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-20 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - IP54 | - 31 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-30 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - IP54 | - 46 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-50 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - IP54 | - 76 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-100 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - IP54 | - 141 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-200 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - IP54 | - 141 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-5FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - IP54 | - 7.5 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-10FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - IP54 | - 15 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-15FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - IP54 | - 23 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-20FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - IP54 | - 30 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-30FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - IP54 | - 45 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-50FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - IP54 | - 75 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-100FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - IP54 | - 150 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460-200FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - IP54 | - 300 lb-in | - Not Equipped | Request Quote |
-
|
| BXM460M-5 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - IP54 | - 7.9 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-10 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - IP54 | - 15.9 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-15 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - IP54 | - 23 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-20 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - IP54 | - 31 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-30 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - IP54 | - 46 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-50 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - IP54 | - 76 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-100 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - IP54 | - 141 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-200 / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - IP54 | - 141 lb-in | - Equipped | Request Quote |
-
|
| BXM460M-5FR / BXSD60-A2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - IP54 | - 7.5 lb-in | - Equipped | Request Quote |
-
|