
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM230KC-5 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 4.6 lb-in | - 20 ~ 600 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-10 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 8.8 lb-in | - 10 ~ 300 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-15 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 14.1 lb-in | - 6.7 ~ 200 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-20 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 18.5 lb-in | - 5 ~ 150 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-30 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 26 lb-in | - 3.3 ~ 100 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-50 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 43 lb-in | - 2 ~ 60 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-100 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - 1 ~ 30 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-200 / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP65 | - 53 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-5FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 4 lb-in | - 20 ~ 600 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-10FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP65 | - 8.6 lb-in | - 10 ~ 300 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-15FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP65 | - 13.2 lb-in | - 6.7 ~ 200 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-20FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP65 | - 17.70 lb-in | - 5 ~ 150 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-30FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP65 | - 25 lb-in | - 3.3 ~ 100 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-50FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP65 | - 43 lb-in | - 2 ~ 60 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-100FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP65 | - 86 lb-in | - 1 ~ 30 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-200FR / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Cable | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP65 | - 150 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-5 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 4.6 lb-in | - 16 ~ 600 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-10 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 8.8 lb-in | - 8 ~ 300 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-15 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 14.1 lb-in | - 5.3 ~ 200 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-20 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 18.5 lb-in | - 4 ~ 150 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-30 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 26 lb-in | - 2.7 ~ 100 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-50 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 43 lb-in | - 1.6 ~ 60 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-100 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - 0.8 ~ 30 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-200 / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP65 | - 53 lb-in | - 0.4 ~ 15 | - Not Equipped | Request Quote |
-
|
| BLHM230KC-5FR / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Cable | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP65 | - 4 lb-in | - 16 ~ 600 | - Not Equipped | Request Quote |
-
|