
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR6200SK-10-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote |
-
|
| BLMR6200SK-15-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | Request Quote |
-
|
| BLMR6200SK-20-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | Request Quote |
-
|
| BLMR6200SK-30-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote |
-
|
| BLMR6200SK-50-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote |
-
|
| BLMR6200SK-100-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote |
-
|
| BLMR6200SK-10-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote |
-
|
| BLMR6200SK-15-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote |
-
|
| BLMR6200SK-20-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote |
-
|
| BLMR6200SK-30-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote |
-
|
| BLMR6200SK-50-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote |
-
|
| BLMR6200SK-100-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote |
-
|
| BLMR6200SKM-10-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote |
-
|
| BLMR6200SKM-15-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | Request Quote |
-
|
| BLMR6200SKM-20-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | Request Quote |
-
|
| BLMR6200SKM-30-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote |
-
|
| BLMR6200SKM-50-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote |
-
|
| BLMR6200SKM-100-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote |
-
|
| BLMR6200SKM-10-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 50 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote |
-
|
| BLMR6200SKM-15-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote |
-
|
| BLMR6200SKM-20-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote |
-
|
| BLMR6200SKM-30-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote |
-
|
| BLMR6200SKM-50-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote |
-
|
| BLMR6200SKM-100-F / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote |
-
|
| BLMR6200SK-10FR-B / BLVD-KRD | - 4.33 in. | - 200 W (1/4 HP) | - 24 - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 47 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote |
-
|