
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLV620K5S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 20 ~ 800 | Request Quote |
-
|
| BLV620K10S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 10 ~ 400 | Request Quote |
-
|
| BLV620K5S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 20 ~ 800 | Request Quote |
-
|
| BLV620K10S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 10 ~ 400 | Request Quote |
-
|
| BLV620K15S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 6.7 ~ 267 | Request Quote |
-
|
| BLV620K20S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 5 ~ 200 | Request Quote |
-
|
| BLV620K30S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 3.3 ~ 133 | Request Quote |
-
|
| BLV620K50S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 2 ~ 80 | Request Quote |
-
|
| BLV620K100S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 1 ~ 40 | Request Quote |
-
|
| BLV620K200S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.5 ~ 20 | Request Quote |
-
|
| BLV620K10F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 10 ~ 400 | Request Quote |
-
|
| BLV620K15F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 6.7 ~ 267 | Request Quote |
-
|
| BLV620K20F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 5 ~ 200 | Request Quote |
-
|
| BLV620K30F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 3.3 ~ 133 | Request Quote |
-
|
| BLV620K50F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Not Equipped | - 2 ~ 80 | Request Quote |
-
|
| BLV620K100F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 1 ~ 40 | Request Quote |
-
|
| BLV620KM5S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Equipped | - 20 ~ 800 | Request Quote |
-
|
| BLV620KM10S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Equipped | - 10 ~ 400 | Request Quote |
-
|
| BLV620KM15S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Equipped | - 6.7 ~ 267 | Request Quote |
-
|
| BLV620KM20S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Equipped | - 5 ~ 200 | Request Quote |
-
|
| BLV620KM30S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Equipped | - 3.3 ~ 133 | Request Quote |
-
|
| BLV620KM50S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - 2 ~ 80 | Request Quote |
-
|
| BLV620KM100S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Equipped | - 1 ~ 40 | Request Quote |
-
|
| BLV620KM200S | - 4.33 in. | - 200 W (1/4 HP) | - 24 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.5 ~ 20 | Request Quote |
-
|
| BLV620KM10F | - 4.09 in. | - 200 W (1/4 HP) | - 24 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Equipped | - 10 ~ 400 | Request Quote |
-
|