
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHP-5AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 7/8 inch | - IP66 | - 25 lb-in | - Not Equipped | - 16 ~ 800 | Request Quote |
-
|
| BLM6200SHP-10AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 7/8 inch | - IP66 | - 50 lb-in | - Not Equipped | - 8 ~ 400 | Request Quote |
-
|
| BLM6200SHP-15AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 7/8 inch | - IP66 | - 76 lb-in | - Not Equipped | - 5.3 ~ 267 | Request Quote |
-
|
| BLM6200SHP-20AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 7/8 inch | - IP66 | - 101 lb-in | - Not Equipped | - 4 ~ 200 | Request Quote |
-
|
| BLM6200SHP-30AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 7/8 inch | - IP66 | - 145 lb-in | - Not Equipped | - 2.7 ~ 133 | Request Quote |
-
|
| BLM6200SHP-50AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 7/8 inch | - IP66 | - 240 lb-in | - Not Equipped | - 1.6 ~ 80 | Request Quote |
-
|
| BLM6200SHP-100AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 7/8 inch | - IP66 | - 450 lb-in | - Not Equipped | - 0.8 ~ 40 | Request Quote |
-
|
| BLM6200SHP-200AS / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 200 :1 | - 7/8 inch | - IP66 | - 610 lb-in | - Not Equipped | - 0.4 ~ 20 | Request Quote |
-
|
| BLM5200HPK-5AB5A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 3/4 inch | - IP44 | - 21 lb-in | - Not Equipped | - 16 ~ 720 | Request Quote |
-
|
| BLM5200HPK-5AB10A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 3/4 inch | - IP44 | - 43 lb-in | - Not Equipped | - 8 ~ 360 | Request Quote |
-
|
| BLM5200HPK-5AB20A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 3/4 inch | - IP44 | - 85 lb-in | - Not Equipped | - 4 ~ 180 | Request Quote |
-
|
| BLM5200HPK-5CB30A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 7/8 inch | - IP44 | - 115 lb-in | - Not Equipped | - 2.7 ~ 120 | Request Quote |
-
|
| BLM5200HPK-5CB50A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 7/8 inch | - IP44 | - 199 lb-in | - Not Equipped | - 1.6 ~ 72 | Request Quote |
-
|
| BLM5200HPK-5EB100A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 1-1/8 inch | - IP44 | - 420 lb-in | - Not Equipped | - 0.8 ~ 36 | Request Quote |
-
|
| BLM5200HPK-5EB200A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 1-1/8 inch | - IP44 | - 800 lb-in | - Not Equipped | - 0.4 ~ 18 | Request Quote |
-
|
| BLM5200HPK-5KB300A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 1-1/4 inch | - IP44 | - 1160 lb-in | - Not Equipped | - 0.27 ~ 12 | Request Quote |
-
|
| BLM5200HPK-5KB450A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 1-1/4 inch | - IP44 | - 1750 lb-in | - Not Equipped | - 0.18 ~ 8 | Request Quote |
-
|
| BLM5200HPK-5SB600A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 1-5/8 inch | - IP44 | - 2200 lb-in | - Not Equipped | - 0.13 ~ 6 | Request Quote |
-
|
| BLM5200HPK-5SB1200A-L / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 1200 :1 | - 1-5/8 inch | - IP44 | - 4500 lb-in | - Not Equipped | - 0.07 ~ 3 | Request Quote |
-
|
| BLM5200HPK-5XH5C / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 1 inch | - IP66 | - 18.5 lb-in | - Not Equipped | - 16 ~ 720 | Request Quote |
-
|
| BLM5200HPK-5XH10C / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 1 inch | - IP66 | - 36 lb-in | - Not Equipped | - 8 ~ 360 | Request Quote |
-
|
| BLM5200HPK-5XH15C / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 1 inch | - IP66 | - 54 lb-in | - Not Equipped | - 5.3 ~ 240 | Request Quote |
-
|
| BLM5200HPK-5XH20C / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 1 inch | - IP66 | - 73 lb-in | - Not Equipped | - 4 ~ 180 | Request Quote |
-
|
| BLM5200HPK-5XH30C / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 1 inch | - IP66 | - 118 lb-in | - Not Equipped | - 2.7 ~ 120 | Request Quote |
-
|
| BLM5200HPK-5XH50C / BLE2D200-C | - 200 W (1/4 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 1 inch | - IP66 | - 197 lb-in | - Not Equipped | - 1.6 ~ 72 | Request Quote |
-
|