
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| G3K22S25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Flange Mount | - | - 7/8 in. | - Not Equipped | - 442 lb-in | - 72 | - | - IP65 | Request Quote |
| G3L22S25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 442 lb-in | - 72 | - | - IP65 | Request Quote |
| G3K28S30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Flange Mount | - | - 1-1/8 in. | - Not Equipped | - 535 lb-in | - 60 | - | - IP65 | Request Quote |
| G3L28S30-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 535 lb-in | - 60 | - | - IP65 | Request Quote |
| G3K28S40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Flange Mount | - | - 1-1/8 in. | - Not Equipped | - 690 lb-in | - 45 | - | - IP65 | Request Quote |
| G3L28S40-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 690 lb-in | - 45 | - | - IP65 | Request Quote |
| G3K28S50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Flange Mount | - | - 1-1/8 in. | - Not Equipped | - 864 lb-in | - 36 | - | - IP65 | Request Quote |
| G3L28S50-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 864 lb-in | - 36 | - | - IP65 | Request Quote |
| G3K28S60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Flange Mount | - | - 1-1/8 in. | - Not Equipped | - 1035 lb-in | - 30 | - | - IP65 | Request Quote |
| G3L28S60-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 1035 lb-in | - 30 | - | - IP65 | Request Quote |
| G3K28S80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Flange Mount | - | - 1-1/8 in. | - Not Equipped | - 1380 lb-in | - 22.5 | - | - IP65 | Request Quote |
| G3L28S80-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 1380 lb-in | - 22.5 | - | - IP65 | Request Quote |
| G3K32S100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Flange Mount | - | - 1-1/4 in. | - Not Equipped | - 1725 lb-in | - 18 | - | - IP65 | Request Quote |
| G3L32S100-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 1725 lb-in | - 18 | - | - IP65 | Request Quote |
| G3K32S120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Flange Mount | - | - 1-1/4 in. | - Not Equipped | - 2070 lb-in | - 15 | - | - IP65 | Request Quote |
| G3L32S120-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 2070 lb-in | - 15 | - | - IP65 | Request Quote |
| G3K32S160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Flange Mount | - | - 1-1/4 in. | - Not Equipped | - 2765 lb-in | - 11.2 | - | - IP65 | Request Quote |
| G3L32S160-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 2765 lb-in | - 11.2 | - | - IP65 | Request Quote |
| G3K32S200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Flange Mount | - | - 1-1/4 in. | - Not Equipped | - 3450 lb-in | - 9 | - | - IP65 | Request Quote |
| G3L32S200-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 3450 lb-in | - 9 | - | - IP65 | Request Quote |
| H2L28B5-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 84 lb-in | - 360 | - | - IP65 | Request Quote |
| H2L28B10-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 168 lb-in | - 180 | - | - IP65 | Request Quote |
| H2L28B15-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 247 lb-in | - 120 | - | - IP65 | Request Quote |
| H2L28B20-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 336 lb-in | - 90 | - | - IP65 | Request Quote |
| H2L28B25-WB04TAVEN | - | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Foot Mount | - Double Shaft | - 1-1/8 in. | - Not Equipped | - 423 lb-in | - 72 | - | - IP65 | Request Quote |