ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
EASM4LYD015ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 12 mm | - 15 kg | - 7 kg | - 70 N | - 150 mm | Request Quote |
EASM4LYD020ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 12 mm | - 15 kg | - 7 kg | - 70 N | - 200 mm | Request Quote |
EASM4LYD025ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 12 mm | - 15 kg | - 7 kg | - 70 N | - 250 mm | Request Quote |
EASM4LYD030ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 12 mm | - 15 kg | - 7 kg | - 70 N | - 300 mm | Request Quote |
EASM4LYD040ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 12 mm | - 15 kg | - 7 kg | - 70 N | - 400 mm | Request Quote |
EASM4LYD050ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 12 mm | - 15 kg | - 7 kg | - 70 N | - 500 mm | Request Quote |
EASM4LYE005ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 50 mm | Request Quote |
EASM4LYE010ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 100 mm | Request Quote |
EASM4LYE015ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 150 mm | Request Quote |
EASM4LYE020ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 200 mm | Request Quote |
EASM4LYE025ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 250 mm | Request Quote |
EASM4LYE030ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 300 mm | Request Quote |
EASM4LYE040ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 400 mm | Request Quote |
EASM4LYE050ARMK | - Ball Screw | - DC | - Reversed Motor (Left Side) | - Y-axis Table | - Equipped | - 6 mm | - 30 kg | - 12.5 kg | - 125 N | - 500 mm | Request Quote |
EASM4RXD005ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 50 mm | Request Quote |
EASM4RXD010ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 100 mm | Request Quote |
EASM4RXD015ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 150 mm | Request Quote |
EASM4RXD020ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 200 mm | Request Quote |
EASM4RXD025ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 250 mm | Request Quote |
EASM4RXD030ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 300 mm | Request Quote |
EASM4RXD040ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 400 mm | Request Quote |
EASM4RXD050ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 12 mm | - 15 kg | - | - 70 N | - 500 mm | Request Quote |
EASM4RXE005ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 6 mm | - 30 kg | - | - 125 N | - 50 mm | Request Quote |
EASM4RXE010ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 6 mm | - 30 kg | - | - 125 N | - 100 mm | Request Quote |
EASM4RXE015ARAK | - Ball Screw | - DC | - Reversed Motor (Right Side) | - X-axis Table | - Not Equipped | - 6 mm | - 30 kg | - | - 125 N | - 150 mm | Request Quote |