ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Compact linear actuators
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRLM20-02B1P-K | - 20 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 1.5 kg | - 15 N | - 15 N | - | - | - | - | $1,225.00 | - |
| DRLM20-02B1PN-K | - 20 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 1.5 kg | - 15 N | - 15 N | - | - | - | - | $1,269.00 | - |
| DRLM20G-02B1P-K | - 20 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 1 kg | - 15 N | - 15 N | - | - | - | - | $1,462.00 | - |
| DRLM20G-02B1PN-K | - 20 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 1 kg | - 15 N | - 15 N | - | - | - | - | $1,506.00 | - |
| DRLM28-03B1M-K | - 28 mm | - High-Resolution | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $1,198.00 | - |
| DRLM28-03B1MN-K | - 28 mm | - High-Resolution | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $1,243.00 | - |
| DRLM28G-03B1M-K | - 28 mm | - High-Resolution | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 1.5 kg | - 30 N | - 30 N | - | - | - | - | $1,405.00 | - |
| DRLM28G-03B1MN-K | - 28 mm | - High-Resolution | - Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 1.5 kg | - 30 N | - 30 N | - | - | - | - | $1,450.00 | - |
| DRLM28-03A1P-K | - 28 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $630.00 | - |
| DRLM28-03A1PN-K | - 28 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $675.00 | - |
| DRLM28G-03A1P-K | - 28 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 1.5 kg | - 30 N | - 30 N | - | - | - | - | $837.00 | - |
| DRLM28G-03A1PN-K | - 28 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 1.5 kg | - 30 N | - 30 N | - | - | - | - | $882.00 | - |
| DRLM28-03B1P-K | - 28 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $1,124.00 | - |
| DRLM28-03B1PN-K | - 28 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 3 kg | - 30 N | - 30 N | - | - | - | - | $1,169.00 | - |
| DRLM28G-03B1P-K | - 28 mm | - Standard | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 1 mm | - 1.5 kg | - 30 N | - 30 N | - | - | - | - | $1,331.00 | - |
| DRLM28G-03B1PN-K | - 28 mm | - Standard | - Equipped | - | - | - Not Equipped | - Equipped | - | - 1 mm | - 1.5 kg | - 30 N | - 30 N | - | - | - | - | $1,376.00 | - |
| DRLM42-04B2M-K | - 42 mm | - High-Resolution | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $1,110.00 | - |
| DRLM42-04B2MM-K | - 42 mm | - High-Resolution | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $1,376.00 | - |
| DRLM42-04B2MN-K | - 42 mm | - High-Resolution | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $1,157.00 | - |
| DRLM42G-04B2M-K | - 42 mm | - High-Resolution | - Equipped | - | - | - Not Equipped | - Not Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $1,331.00 | - |
| DRLM42G-04B2MM-K | - 42 mm | - High-Resolution | - Equipped | - | - | - Equipped | - Not Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $1,597.00 | - |
| DRLM42G-04B2MN-K | - 42 mm | - High-Resolution | - Equipped | - | - | - Not Equipped | - Equipped | - | - 2 mm | - 5 kg | - 100 N | - 100 N | - | - | - | - | $1,378.00 | - |
| DRLM42-04A2P-K | - 42 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $498.00 | - |
| DRLM42-04A2PM-K | - 42 mm | - Standard | - Not Equipped | - | - | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $763.00 | - |
| DRLM42-04A2PN-K | - 42 mm | - Standard | - Not Equipped | - | - | - Not Equipped | - Equipped | - | - 2 mm | - 10 kg | - 100 N | - 100 N | - | - | - | - | $547.00 | - |