---|---|---|---|---|---|---|---|---|
BXS230A-5S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3.90 lb-in | - Not Equipped | Request Quote |
BXS230A-10S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7.9 lb-in | - Not Equipped | Request Quote |
BXS230A-15S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12.3 lb-in | - Not Equipped | Request Quote |
BXS230A-20S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15.9 lb-in | - Not Equipped | Request Quote |
BXS230A-30S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS230A-50S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 38 lb-in | - Not Equipped | Request Quote |
BXS230A-100S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 53 lb-in | - Not Equipped | Request Quote |
BXS230A-200S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 53 lb-in | - Not Equipped | Request Quote |
BXS230A-5FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 3.5 lb-in | - Not Equipped | Request Quote |
BXS230A-10FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 7.5 lb-in | - Not Equipped | Request Quote |
BXS230A-15FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 11.5 lb-in | - Not Equipped | Request Quote |
BXS230A-20FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 lb-in | - Not Equipped | Request Quote |
BXS230A-30FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 23 lb-in | - Not Equipped | Request Quote |
BXS230A-50FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 38 lb-in | - Not Equipped | Request Quote |
BXS230A-100FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 75 lb-in | - Not Equipped | Request Quote |
BXS230A-200FR-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 150 lb-in | - Not Equipped | Request Quote |
BXS230A-A-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 0.89 lb-in | - Not Equipped | Request Quote |
BXS230AM-5S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3.90 lb-in | - Equipped | Request Quote |
BXS230AM-10S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7.9 lb-in | - Equipped | Request Quote |
BXS230AM-15S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12.3 lb-in | - Equipped | Request Quote |
BXS230AM-20S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15.9 lb-in | - Equipped | Request Quote |
BXS230AM-30S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 23 lb-in | - Equipped | Request Quote |
BXS230AM-50S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 38 lb-in | - Equipped | Request Quote |
BXS230AM-100S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 53 lb-in | - Equipped | Request Quote |
BXS230AM-200S-3 | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 53 lb-in | - Equipped | Request Quote |