Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4XE010ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM4XE015ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM4XE020ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM4XE025ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM4XE030ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM4XE040ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM4XE050ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - X-axis Table | Electromagnetic Brake - Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 12.5 kg | Thrust - 140 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD015ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD020ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD025ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD030ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD040ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD050ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD005ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD010ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD015ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 150 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD020ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 200 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD025ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 250 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD030ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 300 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD040ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 400 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YD050ARMK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Equipped | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 500 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE005ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 50 mm | Request Quote |
Add To Cart
Request Quote |
EASM4YE010ARAK | Drive Method - Ball Screw | Power Input - DC | Motor Location - Straight Type | Table Orientation - Y-axis Table | Electromagnetic Brake - Not Equipped | Lead - 6 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 140 N | Stroke - 100 mm | Request Quote |
Add To Cart
Request Quote |