Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

  • Impeller Diameter 4.72 in. (120 mm)
  • Max. Air Flow 184 CFM (5.2 m3/min)
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • Single-Phase 100/110/115 VAC
  • Single-Phase 200/220/230 VAC
  • Three-Phase 200/220/230 VAC

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Bracket, Mounting Screws
  • Fan, Filter, Mounting Bracket, Mounting Screws

Item #

Impeller Diameter

Power Supply

Max. Air Flow

Max. Static Pressure

Fan Kit

Safety Standards

Web Price

CAD

Add To Cart / Contact Sales
- 4.72 in.120 mm - Single-Phase 100/110/115 VAC - 180 CFM5.10 m³/min - 1.77 inH2O441 Pa - Fan Only - UL CSA CE $191.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 200/220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O451 Pa - Fan Only - UL CSA CE $204.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Three-Phase 200/220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O451 Pa - Fan Only - UL CSA CE $204.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 100/110/115 VAC - 180 CFM5.10 m³/min - 1.77 inH2O441 Pa - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $217.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 200/220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O451 Pa - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $226.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Three-Phase 200/220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O451 Pa - Fan, Finger Guard, Mounting Bracket, Mounting Screws - UL CSA EN CE $226.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 100/110/115 VAC - 180 CFM5.10 m³/min - 1.77 inH2O441 Pa - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $227.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Single-Phase 200/220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O451 Pa - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $237.00 - Add To Cart
Request Quote
- 4.72 in.120 mm - Three-Phase 200/220/230 VAC - 184 CFM5.2 m³/min - 1.81 inH2O451 Pa - Fan, Filter, Mounting Bracket, Mounting Screws - UL CSA EN CE $237.00 - Add To Cart
Request Quote
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1