Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BLV620KM20F-3 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5 ~ 200 | $1,326.00 |
Add To Cart
Request Quote |
BLV620KM30F-3 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3.3 ~ 133 | $1,326.00 |
Add To Cart
Request Quote |
BLV620KM50F-3 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 80 | $1,326.00 |
Add To Cart
Request Quote |
BLV620KM100F-3 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 40 | $1,326.00 |
Add To Cart
Request Quote |
BLV620KMA-3 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 100 ~ 4000 | $1,012.00 |
Add To Cart
Request Quote |
BLV620K5S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 800 | $1,386.00 |
Add To Cart
Request Quote |
BLV620K10S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 400 | $1,386.00 |
Add To Cart
Request Quote |
BLV620K15S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | $1,386.00 |
Add To Cart
Request Quote |
BLV620K20S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 200 | $1,386.00 |
Add To Cart
Request Quote |
BLV620K30S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.67 ~ 133 | $1,398.00 |
Add To Cart
Request Quote |
BLV620K50S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28.80 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,398.00 |
Add To Cart
Request Quote |
BLV620K100S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,416.00 |
Add To Cart
Request Quote |
BLV620K200S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 20 | $1,416.00 |
Add To Cart
Request Quote |
BLV620K10F-3 / OPX-2A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 400 | $1,505.00 |
Add To Cart
Request Quote |
BLV620K15F-3 / OPX-2A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | $1,505.00 |
Add To Cart
Request Quote |
BLV620K20F-3 / OPX-2A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 200 | $1,505.00 |
Add To Cart
Request Quote |
BLV620K30F-3 / OPX-2A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.67 ~ 133 | $1,507.00 |
Add To Cart
Request Quote |
BLV620K50F-3 / OPX-2A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,507.00 |
Add To Cart
Request Quote |
BLV620K100F-3 / OPX-2A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 40 | $1,507.00 |
Add To Cart
Request Quote |
BLV620KM5S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 16 ~ 800 | $1,574.00 |
Add To Cart
Request Quote |
BLV620KM10S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 8 ~ 400 | $1,574.00 |
Add To Cart
Request Quote |
BLV620KM15S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | $1,574.00 |
Add To Cart
Request Quote |
BLV620KM20S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 4 ~ 200 | $1,574.00 |
Add To Cart
Request Quote |
BLV620KM30S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2.67 ~ 133 | $1,585.00 |
Add To Cart
Request Quote |
BLV620KM50S-3 / OPX-2A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 240 lb-in28.80 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | $1,585.00 |
Add To Cart
Request Quote |