This item is scheduled to be discontinued. Please contact our technical support team for a replacement.

Built-in Controller Type

Unit of Measure

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 1.65 in. (W) x 1.65 in. (H)  42 mm (W) x 42 mm (H)  

Power Supply

- Single-Phase 200-240 VAC

Frequency

- 50 Hz60 Hz

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Straight Type

Dynamic Permissible Moment

- MP: 11.5 lb-in
MY: 11.5 lb-in
MR: 5.3 lb-in  
MP: 1.3 N·m
MY: 1.3 N·m
MR: 0.6 N·m  

Static Permissible Moment

- MP: 32.7 lb-in
MY: 32.7 lb-in
MR: 26.6 lb-in  
MP: 3.7 N·m
MY: 3.7 N·m
MR: 3.0 N·m  

Lead

- 0.47 in.12 mm

Stroke

- 1.97 in.50 mm

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s600 mm/s

Thrust

- ~15.74 lb  ~70 N  

Push Force

- 22.48 lb  100 N  

Max. Horizontal Transportable Mass

- ~33.07 lb  ~15 kg  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

Components

- EACM4WD05ARAC-G [Actuator]
ARD-CD [Driver]

RoHS Compliant

- Yes

Number of Positioning Data Sets

- 64 Points

Positioning Operation

- Independent, Linked, Linked 2, Sequential, Direct, Pushing

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd)

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).

Return Policy

- This product cannot be cancelled or returned once the order has been processed.


 

 


 

 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved