Built-in Controller Type
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.97 in. (W) x 3.27 in. (H) 75.4 mm (W) x 83 mm (H) |
Power Supply |
- Single-Phase 100-120 VAC |
Frequency |
- 50 Hz60 Hz |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Reversed Motor (Right Side) |
Table Orientation |
- X-axis Table |
Traveling Parallelism |
- 0 in.0.03 mm |
Dynamic Permissible Moment |
-
MP: 281.5 lb-in MY: 91.2 lb-in MR: 359.3 lb-in MP: 31.8 N·m MY: 10.3 N·m MR: 40.6 N·m |
Static Permissible Moment |
-
MP: 761.2 lb-in MY: 300.9 lb-in MR: 973.6 lb-in MP: 86 N·m MY: 34 N·m MR: 110 N·m |
Lead |
- 0.47 in.12 mm |
Max. Speed |
- 31.5 in/s800 mm/s |
Max. Horizontal Transportable Mass |
- 66.14 lb30 kg |
Thrust |
- 44.96 lb200 N |
Push Force |
- 89.92 lb400 N |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- 0 in.0.02 mm |
Stroke |
- 19.69 in.500 mm |
RoHS Compliant |
- Yes |
Components |
-
EASM6RXD050ARAC [Actuator] ARD-AD [Driver] |
Number of Positioning Data Sets |
- 64 Points |
Positioning Operation |
- Independent, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m. |
Transmission/Reception Mode |
- Half-duplex |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd) |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
|
|
|