The EAC Series linear actuators are quick and responsive, featuring the αSTEP AZ Series absolute mechanical stepper motor and driver, and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions.
  • Equipped with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design
  • Connection Cables Required (sold separately*)
Available to Ship1 Contact your local sales office for more information

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

Motorized Cylinder

Actuator Frame Size

42 mm (W) x 42 mm (H)  

Power Supply

Single-Phase 100-120 VAC

Frequency

50 Hz60 Hz

Guide

Equipped

Electromagnetic Brake

Equipped

Motor Location

Straight Type

Dynamic Permissible Moment

MP: 1.3 N·m
MY: 1.3 N·m
MR: 0.6 N·m  

Static Permissible Moment

MP: 3.7 N·m
MY: 3.7 N·m
MR: 3.0 N·m  

Lead

12 mm

Stroke

200 mm

Drive Method

Ball Screw

Max. Speed

600 mm/s

Thrust

~70 N  

Push Force

100 N  

Max. Horizontal Transportable Mass

~15 kg  

Max. Vertical Transportable Mass

~6 kg  

Repetitive Positioning Accuracy

±0.02 mm

Minimum Travel Amount

0.01 mm

Number of Positioning Data Sets

256

Protocol

Modbus RTU mode

Electrical Characteristics

EIA-485 Based, Straight Cable
Use shielded twisted-pair cables (TIA/EIA-568B CAT5e or better recommended)> The maximum total extension length is 50 m.

Transmission/Reception Mode

Half duplex and start-stop synchronization (data: 8 bits, stop it: 1 bit or 2 bits, parity: none, even or odd)

Baud Rate

Select from 9600 bps / 19200 bps / 38400 bps / 57600 bps / 115200 bps / 230400 bps

Connection Type

Up to 31 units can be connected to a single programmable controller (master unit).

Components

EACM4WD20AZMC-G [Actuator]
AZD-AX [Driver]

RoHS Compliant

This product does not contain substances that exceed the regulation values in the RoHS Directive

Safety Standards

Motor meets UL and CE standards, however, the actuator components do not.
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved