This item is scheduled to be discontinued. Please contact our technical support team for a replacement.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Drive Method

- Ball Screw

Actuator Frame Size

- 75.4 mm (W) x 83 mm (H)  

Power Supply

- 24/48 VDC

Motor Location

- Reversed Motor (Right Side)

Table Orientation

- X-axis Table

Traveling Parallelism

- 0.03 mm

Dynamic Permissible Moment

- MP: 31.8 N·m
MY: 10.3 N·m
MR: 40.6 N·m  

Static Permissible Moment

- MP: 86 N·m
MY: 34 N·m
MR: 110 N·m  

Lead

- 12 mm

Max. Speed

- 600 mm/s

Max. Horizontal Transportable Mass

- 30 kg

Thrust

- 200 N

Push Force

- 400 N

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- 0.02 mm

Stroke

- 50 mm

Electromagnetic Brake

- Not Equipped

RoHS Compliant

- Yes

Components

- EASM6RXD005ARAK [Actuator]
ARD-K [Driver]


 

 

 


 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved