Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 75.4 mm (W) x 83 mm (H) |
Power Supply |
- Single-Phase 100-115 VAC |
Frequency |
- 50 Hz60 Hz |
Motor Location |
- Reversed Motor (Right Side) |
Table Orientation |
- X-axis Table |
Traveling Parallelism |
- 0.03 mm |
Dynamic Permissible Moment |
-
MP: 31.8 N·m MY: 10.3 N·m MR: 40.6 N·m |
Static Permissible Moment |
-
MP: 86 N·m MY: 34 N·m MR: 110 N·m |
Lead |
- 12 mm |
Max. Speed |
- 800 mm/s |
Max. Horizontal Transportable Mass |
- 30 kg |
Max. Vertical Transportable Mass |
- 15 kg |
Thrust |
- 200 N |
Push Force |
- 400 N |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- 0.02 mm |
Stroke |
- 50 mm |
Electromagnetic Brake |
- Equipped |
RoHS Compliant |
- Yes |
Components |
-
EASM6RXD005ARMC [Actuator] ARD-A [Driver] |
|
|
|
|