This item is scheduled to be discontinued. Please contact our technical support team for a replacement.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Drive Method

- Ball Screw

Actuator Frame Size

- 75.4 mm (W) x 83 mm (H)  

Power Supply

- 24/48 VDC

Electromagnetic Brake

- Not Equipped

Motor Location

- Reversed Motor (Right Side)

Table Orientation

- X-axis Table

Traveling Parallelism

- 0.03 mm

Dynamic Permissible Moment

- MP: 31.8 N·m
MY: 10.3 N·m
MR: 40.6 N·m  

Static Permissible Moment

- MP: 86 N·m
MY: 34 N·m
MR: 110 N·m  

Lead

- 12 mm

Max. Speed

- 600 mm/s

Max. Horizontal Transportable Mass

- 30 kg

Thrust

- 200 N

Push Force

- 400 N

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- 0.02 mm

Stroke

- 50 mm

RoHS Compliant

- Yes

Components

- EASM6RXD005ARAK [Actuator]
ARD-KD [Driver]

Number of Positioning Data Sets

- 64 Points

Positioning Operation

- Independent, Linked, Linked 2, Sequential, Direct, Pushing

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd)

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).


 

 

 


 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved