This product has been discontinued, please contact your local sales office for more information.

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Drive Method

Ball Screw

Actuator Frame Size

54 mm (W) x 50 mm (H)  

Power Supply

Single-Phase 100-120 VAC

Frequency

50 Hz60 Hz

Driver Type

Pulse Input Type

Motor Location

Reversed Motor (Left Side)

Traveling Parallelism

0.03 mm

Dynamic Permissible Moment

MP: 4.2 N·m
MY: 4.2 N·m
MR: 10.5 N·m  

Static Permissible Moment

MP: 26.4 N·m
MY: 26.4 N·m
MR: 52 N·m  

Lead

12 mm

Max. Speed

800 mm/s

Max. Horizontal Transportable Mass

7.5 kg

Thrust

43 N

Push Force

100 N

Repetitive Positioning Accuracy

±0.02 mm

Minimum Travel Amount

0.01 mm

Stroke

350 mm

Electromagnetic Brake

Not Equipped

RoHS Compliant

This product does not contain substances that exceed the regulation values in the RoHS Directive

Safety Standards

Motor meets UL and CE standards, however, the actuator components do not.

Components

EZSM3LD035AZAC [Actuator]
AZD-A [Driver]

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved