Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 74 mm (W) x 66.5 mm (H) |
Power Supply |
- Single-Phase / Three-Phase 200-240 VAC |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Reversed Motor (Right Side) |
Traveling Parallelism |
- 0.03 mm |
Dynamic Permissible Moment |
-
MP: 45.7 N·m MY: 37.5 N·m MR: 55.6 N·m |
Static Permissible Moment |
-
MP: 290.0 N·m MY: 187.0 N·m MR: 340.0 N·m |
Lead |
- 12 mm |
Max. Speed |
- 800 mm/s |
Max. Horizontal Transportable Mass |
- 30 kg |
Thrust |
- 200 N |
Push Force |
- 400 N |
Repetitive Positioning Accuracy |
- ±0.02 mm |
Minimum Travel Amount |
- 0.01 mm |
Stroke |
- 50 mm |
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive |
Safety Standards |
- Motor meets UL and CE standards, however, the actuator components do not. |
Components |
-
EZSM6RD005AZAC [Actuator] AZD-CD [Driver] |
Number of Positioning Data Sets |
- 256 |
Protocol |
- Modbus RTU Mode |
Electrical Characteristics |
-
EIA-485 Based, Straight Cable Use shielded twisted-pair cables (TIA/EIA-568B CAT5e or better recommended)> The maximum total extension length is 50 m. |
Transmission/Reception Mode |
- Half duplex and start-stop synchronization (data: 8 bits, stop it: 1 bit or 2 bits, parity: none, even or odd) |
Baud Rate |
- Select from 9600 bps / 19200 bps / 38400 bps / 57600 bps / 115200 bps / 230400 bps |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |
|
|
|