| Lead Time1 | N/A This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
N/A This product cannot be cancelled or returned once the order has been processed. |
Product Line |
N/A Oriental Motor® |
Motor Type |
N/A AC Motor |
Motor |
N/A Induction |
Frame Size |
N/A 3.54 in90 mm |
Output Power |
N/A 40 W (1/19 HP) |
Power Supply |
N/A Single-Phase 220/230 VAC |
Frequency (Hz) |
N/A 60 50 |
Current |
N/A 0.55 A |
Shaft/Gear Type |
N/A Parallel Shaft Gearhead |
Gear Ratio (X:1) |
N/A 50 :1 |
Output Shaft Diameter |
N/A 18 mm |
Electromagnetic Brake |
N/A Not Equipped |
Permissible Torque |
N/A 122 lb-in 13.8 N·m |
Variable Speed Range (r/min) |
N/A
1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Permissible Load Inertia |
N/A 25000 oz-in²4500 x 10-4 kg·m² |
Permissible Overhung Load |
N/A 0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 157 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 700 N |
Permissible Thrust Load |
N/A 33 lb150 N |
Components |
N/A
5GV50B, KII Series Parallel Shaft Gearhead (50:1) (Metric Shaft) ($122.00) SCM540GV-EC, 40 W (1/19 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) ($140.00) |
RoHS Compliant |
N/A These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
N/A c-UL CCC CE |
CE Marking |
N/A Low Voltage Directives EMC Directive |
California Proposition 65 |
N/A
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
N/A Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
N/A A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity. |
Overheat Protection Device |
N/A Built-in Thermal Protector (automatic return type) |
Ambient Temperature Range |
N/A 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
N/A 85% max. (Non-condensing) |
Altitude |
N/A Max. of 1000 m (3300 ft.) above sea level |
Thermal Class |
N/A 130 (B) |
Degree of Protection |
N/A IP20 |
|
|
|
|
|
|
|
|
|
|