COMPANY HEADER

This category has 1,088 items. Only the first 1000 records are returned.

AC Speed Control Motors

1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A Not Equipped N/A 2 lb-in0.23 N·m N/A 18 ~ 320 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 10 mm N/A Not Equipped N/A 2.3 lb-in0.27 N·m N/A 15 ~ 266 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 10 mm N/A Not Equipped N/A 3 lb-in0.34 N·m N/A 12 ~ 213 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 10 mm N/A Not Equipped N/A 3.6 lb-in0.41 N·m N/A 10 ~ 177 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 12.5 :1 N/A 10 mm N/A Not Equipped N/A 4.90 lb-in0.56 N·m N/A 7.2 ~ 128 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 10 mm N/A Not Equipped N/A 6 lb-in0.68 N·m N/A 6 ~ 106 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 18 :1 N/A 10 mm N/A Not Equipped N/A 7.1 lb-in0.81 N·m N/A 5 ~ 88 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 25 :1 N/A 10 mm N/A Not Equipped N/A 9.70 lb-in1.10 N·m N/A 3.6 ~ 64 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 10 mm N/A Not Equipped N/A 11.5 lb-in1.3 N·m N/A 3 ~ 53 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 36 :1 N/A 10 mm N/A Not Equipped N/A 13.2 lb-in1.5 N·m N/A 2.5 ~ 44 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 10 mm N/A Not Equipped N/A 19.40 lb-in2.20 N·m N/A 1.8 ~ 32 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 60 :1 N/A 10 mm N/A Not Equipped N/A 23 lb-in2.60 N·m N/A 1.5 ~ 26 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 75 :1 N/A 10 mm N/A Not Equipped N/A 28 lb-in3.2 N·m N/A 1.2 ~ 21 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 90 :1 N/A 10 mm N/A Not Equipped N/A 34 lb-in3.90 N·m N/A 1 ~ 17.7 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 10 mm N/A Not Equipped N/A 38 lb-in4.30 N·m N/A 0.9 ~ 16 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 120 :1 N/A 10 mm N/A Not Equipped N/A 46 lb-in5.20 N·m N/A 0.75 ~ 13.3 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 150 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.6 ~ 10.6 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 180 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.5 ~ 8.8 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 250 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.36 ~ 6.4 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 300 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.3 ~ 5.3 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 110/115 VAC N/A Parallel Shaft Gearhead N/A 360 :1 N/A 10 mm N/A Not Equipped N/A 53 lb-in6 N·m N/A 0.25 ~ 4.4 QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A 10 mm N/A Not Equipped N/A 1.85 lb-in2 lb-in0.21 N·m0.23 N·m N/A 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 6 :1 N/A 10 mm N/A Not Equipped N/A 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m N/A 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 7.5 :1 N/A 10 mm N/A Not Equipped N/A 2.7 lb-in3 lb-in0.31 N·m0.34 N·m N/A 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 6 W (1/125 HP) N/A Single-Phase 220/230 VAC N/A Parallel Shaft Gearhead N/A 9 :1 N/A 10 mm N/A Not Equipped N/A 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m N/A 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
QUOTE N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »