COMPANY HEADER
Request Information
This product is available as a motor and gearhead separate purchase. The package part number has been discontinued. Please contact technical support.
Unit of Measure
Lead Time1 N/A This product is scheduled to be discontinued, please contact your local sales office for more information.

Return Policy

N/A This product cannot be cancelled or returned once the order has been processed.

Product Line

N/A Oriental Motor®

Motor Type

N/A AC Motor

Motor

N/A Induction

Frame Size

N/A 3.54 in90 mm

Output Power

N/A 60 W (1/12 HP)

Power Supply

N/A Single-Phase 220/230 VAC

Frequency (Hz)

N/A 60 50

Current

N/A 0.71 A [220 VAC, 50 Hz]
0.72 A [230 VAC, 50 Hz]
0.74 [220/230 VAC, 60 Hz]

Shaft/Gear Type

N/A Parallel Shaft Gearhead

Gear Ratio (X:1)

N/A 7.5 :1

Output Shaft Diameter

N/A 18 mm

Electromagnetic Brake

N/A Equipped

Deceleration Control Function

N/A [Deceleration Control: ON (Factory Setting)]
Variable Speed Range: 300 ~ 1400 r/min (50 Hz)
300 ~ 1600 r/min (60 Hz)
Acceleration/Deceleration Time Range: 0.2 ~ 15.0 sec.

[Deceleration Control: OFF]
Variable Speed Range: 90 ~ 1400 r/min (50 Hz)
90 ~ 1600 r/min (60 Hz)
Acceleration/Deceleration Time Range: 0.0 ~ 15.0 sec

Permissible Torque

N/A [Deceleration Control: ON, Vertical Operation]
12.3 lb-in

[Deceleration Control: OFF, Horizontal Operation]
29 lb-in  
[Deceleration Control: ON, Vertical Operation]
1.4 N·m

[Deceleration Control: OFF, Horizontal Operation]
3.3 N·m  

Variable Speed Range (r/min)

N/A [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]

Permissible Load Inertia

N/A 550 oz-in²100 x 10-4 kg·m²

Permissible Overhung Load

N/A 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N

Permissible Thrust Load

N/A 33 lb150 N

Components

N/A , KII Series Parallel Shaft Gearhead (7.5:1) (Metric Shaft) ($133.00)
, 60 W (1/12 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) ($312.00)

RoHS Compliant

N/A These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

N/A c-UL CCC CE

CE Marking

N/A Low Voltage Directives EMC Directive

California Proposition 65

N/A CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

N/A 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

N/A Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

N/A A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity.

Overheat Protection Device

N/A Built-in Thermal Protector (automatic return type)

Ambient Temperature Range

N/A 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

N/A 85% max. (Non-condensing)

Altitude

N/A Max. of 1000 m (3300 ft.) above sea level

Thermal Class

N/A 130 (B)

Degree of Protection

N/A IP20


 


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.