This item has been discontinued. This product is available as a motor and gearhead separate purchase. Please contact technical support.
Unit of Measure
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Product Line |
-
Oriental Motor® |
Motor Type |
-
Reversible |
Frame Size |
-
3.15 80 |
Output Power |
-
25 W (1/30 HP) |
Voltage (VAC) |
-
Single-Phase 110/115 VAC |
Frequency (Hz) |
-
60 |
Current |
-
0.54 A [110 VAC] 0.55 A [115 VAC] |
Type |
-
Lead Wire |
Electromagnetic Brake |
-
Not Equipped |
Shaft/Gear Type |
-
Parallel Shaft Gearhead |
Gear Ratio (X:1) |
-
150 |
Output Shaft Diameter |
-
15 mm |
Rated Torque |
-
141 lb-in 16 N·m |
Rated Speed (rpm) |
-
12 |
Permissible Load Inertia |
-
66000 When performing instantaneous stop = 4200 12000 x 10-4 When performing instantaneous stop = 775 x 10-4 |
Permissible Overhung Load |
-
0.39 in. from Output Shaft End = 101 0.79 in. from Output Shaft End = 123 10 mm from Output Shaft End = 450 20 mm from Output Shaft End = 550 |
Permissible Thrust Load |
-
22 100 |
Components |
-
4RK25GV-UA [Motor] 4GV150B [Gearhead] |
RoHS Compliant |
-
These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
-
UL CE |
CE Marking |
-
Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
-
Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
-
Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity. |
Insulation Class |
-
130 (B) |
Overheat Protection |
-
Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC) |
Ambient Temperature Range |
-
14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
-
85% or less (noncondensing) |
Degree of Protection |
-
IP20 |
|
|
|
|
|
|
|
|



