This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in.60 mm

Output Power

- 30 W (1/25 HP)

Power Supply

- Single-Phase 100-120 VAC

Rated Input Current

- 1.3 A

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 10 mm

Rated Torque

- 53 lb-in6 N·m

Electromagnetic Brake

- Not Equipped

Control Module Included

- No

Variable Speed Range (r/min)

- 1 ~ 40

Rotor Inertia

- 0.48 oz-in2

Permissible Overhung Load

- 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N

Permissible Thrust Load

- 9 lb40 N

Position Control Mode

- No

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 20.40

Components

- BLED3A (Driver) BLEM23-GFS (Motor) GFS2G100 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Thermal Class

- CSA standards: 105 (A), EN standards: 120 (E) UL

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% or less, noncondensing

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Driver] IP20 [Motor] IP65

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes