This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure
- Specifications
- Specifications (*Fan Unit Only)
- Brake Specifications
- Dimensions
- Capacitor
- Connection
- System
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Product Line |
-
Oriental Motor® |
Motor Type |
-
Reversible |
Frame Size |
-
3.54 90 |
Output Power |
-
60 W (1/12 HP) |
Voltage (VAC) |
-
Single-Phase 220/230 VAC |
Frequency (Hz) |
-
60 |
Current |
-
0.56 A [220 VAC] 0.57 A [230 VAC] |
Type |
-
Cable |
Electromagnetic Brake |
-
Equipped |
Shaft/Gear Type |
-
Parallel Shaft Gearhead |
Gear Ratio (X:1) |
-
6 |
Output Shaft Diameter |
-
18 mm |
Rated Torque |
-
16.8 lb-in 1.9 N·m |
Rated Speed (rpm) |
-
300 |
Permissible Load Inertia |
-
360 When performing instantaneous stop = 220 65 x 10-4 When performing instantaneous stop = 39.6 x 10-4 |
Permissible Overhung Load |
-
0.39 in. from Output Shaft End = 90 0.79 in. from Output Shaft End = 112 10 mm from Output Shaft End = 400 20 mm from Output Shaft End = 500 |
Permissible Thrust Load |
-
33 150 |
Components |
-
5RK60GVH-UCM [Motor] 5GVH6B [Gearhead] |
RoHS Compliant |
-
These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
-
UL CE |
CE Marking |
-
Low Voltage Directives |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
-
Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
-
Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity. |
Insulation Class |
-
130 (B) |
Overheat Protection |
-
Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC) |
Ambient Temperature Range |
-
14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
-
85% or less (noncondensing) |
Degree of Protection |
-
IP20 |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
Voltage (Brake) |
-
Single-Phase 220/230 VAC |
Current (Brake) |
-
0.04 A |
Input |
-
6 W |
Static Friction Torque |
-
71 0.5 |
Braking Characteristics |
-
![]() |
|
|
|
|
|
|
|
|




