This product has been discontinued please contact your local sales office for more information.

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Product Line

VEXTA®

Motor Type

Closed Loop

Motor Frame Size

1.65 in. sq.

Power Input

AC

Gear Ratio (X:1)

3.6 :1

Shaft/Gear Type

TH Geared

Shaft

Single

Electromagnetic Brake

Not Equipped

Resolution (Resolution Setting: 1000 P/R)

0.10 °/Pulse

Rotor Inertia (oz-in2)

0.37 oz-in2

Backlash

2 arc min (0.034º)

RoHS Compliant

Yes

Safety Standards

UL EN CE

CE Marking

Low Voltage Directives EMC Directives

Insulation Class

Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)

Insulation Resistance

100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.

Dielectric Strength

Sufficient to withstand the following for one minute: Frame-Windings 1.0 kV 50 or 60 Hz.

Ambient Humidity

85% or less (noncondensing)

Operating Atmosphere

No corrosive gases, dust, water or oil.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved