This product has been discontinued please contact your local sales office for more information.

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- Closed Loop

Motor Frame Size

- 3.54 in. sq.

Power Input

- AC

Gear Ratio (X:1)

- 50 :1

Shaft/Gear Type

- HG Geared

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Resolution (Resolution Setting: 1000 P/R)

- 0.01 °/Pulse

Rotor Inertia (oz-in2)

- 8.80 oz-in2

Lost Motion

- 1.5 arc min max.

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.

Dielectric Strength

- Sufficient to withstand the following for one minute: Frame-Windings 1.5 kV 50 or 60 Hz.

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.


 


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved