This product has been discontinued please contact your local sales office for more information.

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Compatible Motors (sold separately)

Product Line

- VEXTA®

Motor Type

- Closed Loop

Motor Frame Size

- 3.35 in. sq.

Power Input

- AC

Shaft/Gear Type

- Round Shaft (No Gearhead)

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia (oz-in2)

- 7.7 oz-in2

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Insulation Class

- Class B [266ºF (130ºC)] [UL/CSA: Recognized as Class A 221ºF (105ºC)]

Insulation Resistance

- 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings and frame-electromagnetic brake windings.

Dielectric Strength

- Sufficient to withstand the following for one minute: Frame-Windings 1.0 kV 50 Hz, Frame-Electromagnetic brake windings 1.0kV 50 Hz

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases.

Permissible Thrust Load

- The permissible thrust load shall be no greater than the motor mass.


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved