This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Specifications

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 7.87 in. x 5.12 in.  200 mm x 130 mm  

Power Supply

- Single-Phase 200-230 VAC

Frequency

- 50 Hz 60 Hz

Current

- 3.5 A

Guide

- Built-in

Electromagnetic Brake

- Not Equipped

Lead

- 0.063 in.1.6 mm

Stroke

- 3.94 in.100 mm

Drive Method

- Ball Screw + Gear

Max. Speed

- 2.76 in/s70 mm/s

Thrust

- 1124 lb (up to 0.35 in/s)
225 lb (up to 2.76 in/s)  
5000 N (up to 9 mm/s)
1000 N (up to 70 mm/s)  

Push Force

- ~787 (up to 0.24 in/s)  ~3500 (up to 6 mm/s)  

Max. Horizontal Transportable Mass

- 1102 lb  500 kg  

Resolution

- 0.0004 in.0.01 mm

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

Controller Included

- Yes

Components

- PWAM8J010RC [Actuator] ESMC-C2 [Controller]

RoHS Compliant

- No

California Proposition 65

- ⚠ CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance (Actuator)

- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

- 100 MΩ or more when 500 VDC megger is applied between the following:
I/O connector - Main power supply terminal, Motor Connector, Battery Connector
Control power supply terminal - Main power supply terminal, Motor connector, Battery connector
PE - Main power supply terminal, Motor connector, Battery connector

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 1.5 kVAC 50 Hz

Dielectric Strength (Controller)

- Sufficient to withstand the following for 1 minute:
Signal I/O, Control power supply - Main power supply 1.8 kVAC
Signal I/O, Control power supply - Motor output 1.8 kVAC
Signal I/O, Control power supply - Battery input 1.8 kVAC
PE - Main power supply 1.5 kVAC
PE - Motor output 1.5 kVAC
PE - Battery input 1.5 kVAC

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Sensor Specifications

Sensor Model

- EE-SX671A (OMRON)

Sensor Power Supply

- 5 to 24 VDC ± 10%, ripple (p-p) 10% or less

Current Consumption

- 35 mA or less

Control Output

- NPN open-collector output, 5 to 24 VDC, 100 mA or less. Residual voltage 0.8 V or less (at load current of 100 mA)

Indicator LED

- Detection display (red)

Logic

- Normally open/normally closed (switchable, depending on connection)

Sensor Type

- Photomicro sensor

Quantity

- 3 pieces, included

Movement

- Possible

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved