This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Product Line

- Oriental Motor®

Motor Type

- Synchronous

Motor Frame Size

- 2.36 in. sq.

Output Power

- 4 W (1/190 HP)

Voltage (VAC)

- Single-Phase 115 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Round Shaft (No Gearhead)

Rated Torque (lb-in)

- 0.19

Rated Speed (rpm)

- 1800

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation.

Insulation Class

- UL/CSA Standard Class A [221°F (105ºC)], EN Standard Class E [248ºF (120ºC)]

Overheat Protection

- Impedance protection

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP20

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved