This product is no longer offered by Oriental Motor, please contact your local sales office.
Lead Time
| Available to Ship1 |
-
This product has been discontinued, please contact your local sales office for a replacement. |
Specifications
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Product Line |
-
Oriental Motor® |
Motor Type |
-
AC Motor |
Motor Frame Size |
-
2.36 |
Output Power |
-
6 W (1/125 HP) |
Power Supply |
-
Single-Phase 220/230 VAC |
Frequency (Hz) |
-
60 50 |
Gear Ratio (X:1) |
-
7.5 |
Shaft/Gear Type |
-
Parallel Shaft Gearhead |
Permissible Torque (1200 r/min) (lb-in) |
-
2.6 |
Variable Speed Range (r/min) |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Permissible Load Inertia |
-
19.125 |
Speed Control Method (Select one of the following) |
-
Panel mounted potentiometer |
Number of Speed Settings |
-
1 |
Instantaneous Stop |
-
No |
Multi-Axes Control |
-
No |
Alarm Output |
-
No |
Position Control Mode |
-
No |
Torque Limit Control |
-
No |
Vertical Drive (Gravitational Operation) |
-
No |
Max. Extension Length (m) |
-
4.75 |
Components |
-
2GN7.5KA (Gearhead) USP206-2E (Control Unit) USM206-402W (Motor) |
RoHS Compliant |
-
No |
Safety Standards |
-
UL CSA EN CE |
CE Marking |
-
Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
Insulation Resistance |
-
[Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame after the rated motor operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC is applied between all the pins and the frame. |
Dielectric Strength |
-
[Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity for 1 minute. [Control Unit] Sufficient to withstand 3.0 kV at 50 Hz and 60 Hz applied between all the pins and the frame for 1 minute. |
Insulation Class |
-
[Motor] Class B (266ºF [ 130ºC]) |
Ambient Temperature Range |
-
[Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
-
85% maximum (noncondensing) |
Degree of Protection |
-
[Motor] IP20 [Control Unit] IP10 |
-
1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.
A newer version of this product is available, contact your local sales office for more information.